Publish your products
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm
    Ethnicraft

    Elin outdoor dining chair - aluminium - Dark Bronze - with armrest 52x57x84 cm

    The Elin outdoor dining chair reinterprets a familiar silhouette with a light, contemporary touch. Crafted from aluminium with woven detailing, it brings together material contrast and visual warmth in a form that feels both classic and current. Lightweight and versatile, it integrates naturally into a range of outdoor settings. Elin is shaped for everyday gathering, relaxed, enduring, and quietly assured.

    Get in contact with Ethnicraft

    Technical specification
    • Unique ref.60572-Elin-outdoor-dining-chair
    • Product familyElin
    • Product groupDining Chairs
    • TypeObject (single object)
    • Date of publishing2026-04-27
    • Edition number1
    • Height (mm)57
    • Width (mm)52
    • Depth (mm)84
    Related
    • Material mainAluminium
    • Weight Net (Kg)5.4
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches