Publish your products
Dress Up
Dress Up
Dress Up
Dress Up
Dress Up
Dress Up
Dress Up
Dress Up
    Fagerhult

    Dress Up

    Description:

    A linear wall-mounted luminaire with soft vertical frontal lighting. Four classic configurations – white, black, agate grey and stainless steel, but can also be customised according to customers’ preferences for colours. Simple plug-and-play system with quick connectors for quick installation. The luminaire comes in two lengths, 600 mm and 1200 mm.

    Frame in white structure (RAL 9016), black structure (RAL 9017), agate grey structure (RAL 7038) or stainless steel. Opal acrylic diffuser.


    Key Features:
    Lumen: 700lm, 800lm, 1600lm
    Colour temperature: 3000K, 4000K
    Light distribution: Wide Beam
    Voltage:
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black, Stainless steel, Grey
    Available Light control:

    Specification
    • Specification

      Dimension: 45, 35, 628 | 45, 35, 1228
      Weight: 0.4 kg, 0.8 kg, 0.450 kg
      SDCM: 3
      LED driver, h/max failure:
      Tilt:
      Turn:


      Connection:

      Installation
      Single installation on walls.

      Louvre


      Optics

    Technical specification
    • Unique ref.Dress_Up
    • TypeObject (single object)
    • Date of publishing2026-04-02
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted