Publish your products
Globia Flow
Globia Flow
Globia Flow
Globia Flow
    Fagerhult

    Globia Flow

    Description:

    Interior fitting in two sizes that use the combination of omnidirectional light and focused light to create more intimate lighting. With variable focused light, it is ideal for lounge areas, above reception desks, or in entrances.

    Ceiling cup in white or black ABS plastic. Luminaire socket in white (RAL 9016 G7) or black (RAL 9005 G7). Elliptical diffuser made of shiny opal glass with opening at the bottom.
    Supplied with fabric cord, Ø 250-300 mm: 2,0 m.


    Key Features:
    Lumen: 2700lm, 2750lm, 2800lm, 2850lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct/indirect, Round beam
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: Black, White
    Available Light control: DALI/Phase-pulse

    Specification
    • Specification

      Dimension: 300, 341, | 250, 341,
      Weight: 2.500 kg, 1.800 kg, 1.700 kg, 2.600 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Two-point suspension c.t.c 70 mm or track assembly in Control track.

      Louvre


      Optics

    Technical specification
    • Unique ref.Globia_Flow
    • TypeObject (single object)
    • Date of publishing2026-03-25
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant