Publish your products
Pleiad G4 128 Track
Pleiad G4 128 Track
Pleiad G4 128 Track
Pleiad G4 128 Track
Pleiad G4 128 Track
    Fagerhult

    Pleiad G4 128 Track

    Description:

    Track-mounted downlight for lighting track installation. Compact format suitable for slightly lower ceiling heights. Several reflector options and light distribution possibilities.

    Aluminium luminaire body in white (RAL 9016) or black (RAL 9005).


    Key Features:
    Lumen: 2500lm, 2600lm, 2750lm
    Colour temperature: 3000K, 4000K
    Light distribution: Medium Beam
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: White/white, White/alu, White/black, Black/aluminium, Black/black
    Available Light control: DALI

    Specification
    • Specification

      Dimension: 128, 93,
      Weight: 0.500 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      In Lighting Track Pro (on/off) or Control Track (DALI).

      Louvre


      Optics

    Technical specification
    • Unique ref.Pleiad_G4_128_Track
    • TypeObject (single object)
    • Date of publishing2026-02-19
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other