Publish your products
Streamer Mini recessed
Streamer Mini recessed
    Fagerhult

    Streamer Mini recessed

    Description:

    Streamer Mini recessed is a spotlight for recessed ceilings.

    Frame in cast aluminium (99-100% recycled).
    Colour: white (RAL 9016) or black (RAL 9017) structured lacquer.


    Key Features:
    Lumen: 1300lm, 1400lm, 2700lm
    Colour temperature: 3000 BBBLK
    Light distribution: Narrow Beam, Medium Beam, Wide Beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: On/off

    Specification
    • Specification

      Dimension: 142, 110, 142, 170
      Weight: 0.500 kg
      SDCM: 2
      LED driver, h/max failure: 50000/10
      Tilt: 55
      Turn: 360


      Connection:

      Installation
      Recessed into ceilings.

      Louvre


      Optics

    Technical specification
    • Unique ref.Streamer_Mini_Recessed
    • TypeObject (single object)
    • Date of publishing2025-11-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted