Publish your products
Kvisten
Kvisten
Kvisten
    Fagerhult

    Kvisten

    Description:

    A suspended workplace luminaire with a strong focus on sustainability. With a wooden frame, recycled reflectors, and reduced plastic components, the luminaire is made up of 77% recycled or renewable material. Beyond its construction, Kvisten offers exceptional operation efficiency and optimal lit experience.

    Frame in pine plywood with an outer layer of birch. Coated with a water-based UV varnish. Indirect light is covered by an opal film that produces a wide beam and serves as a dust cover.


    Key Features:
    Lumen: 1800lm, 1850lm, 3600lm, 3900lm, 4050lm
    Colour temperature: 4000K, 3000K
    Light distribution: 50/50, Direct
    Voltage: 220-240V
    CRI: 80, 90
    IP: 20
    IK:
    Standard Colours: Birch
    Available Light control: DALI/Phase-pulse, Organic Response, DALI

    Specification
    • Specification

      Dimension: 75, 72, 1236
      Weight: 2.1 kg, 2.2 kg, 2 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Pendant. Height adjustment of the wire via friction lock in the luminaire.

      Louvre
      Delta – micro-prism louvre optic in acrylic (PMMA).

      Optics

    Technical specification
    • Unique ref.Kvisten
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit