Publish your products
Streamer X
Streamer X
    Fagerhult

    Streamer X

    Description:

    Streamer X is an efficient and dynamic track-mounted spotlight for indoor applications. A newly developed modular solution enables an easy replacement of the LED module when needed, providing increased flexibility and long-term durability.

    Aluminium luminaire housing, made of 99% post-consumer recycled material.
    White (RAL 9016) or black (RAL 9017) structured lacquer.
    Rotatable 360°, tiltable 90°.


    Key Features:
    Lumen: 3200lm, 3300lm
    Colour temperature: 3000 BBBLK
    Light distribution: Narrow Beam, Medium Beam, Wide Beam, Extra wide beam, Wall washer
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: On/off

    Specification
    • Specification

      Dimension: 85, 124, 85, 162
      Weight: 0.5 kg
      SDCM: 2
      LED driver, h/max failure: 50000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      Luminaire for installation in Lighting Track Pro (on/off, Casambi or OR) 3-phase track, or Control Track Dual (DALI).The adapter locks mechanically to the track with a knob. Phase 1, 2 or 3 can then be selected with the phase selector knob.For detailed information, see the installation instructions.

      Louvre


      Optics

    Technical specification
    • Unique ref.Streamer_X
    • TypeObject (single object)
    • Date of publishing2026-04-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit