Publish your products
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
FalcoHoth Double Sided Cycle Shelter
    Falco

    FalcoHoth Double Sided Cycle Shelter

    The FalcoHoth double sided cycle shelter is a robust bicycle parking shelter designed for locations where high snow loads and demanding weather conditions need to be taken into account. The strong steel construction is designed for a maximum snow load of 250 kg/m².

    The double sided design provides covered bicycle parking on both sides of the shelter, making efficient use of the available space. The FalcoHoth combines a strong construction with a distinctive and functional design, making it suitable for public spaces, schools, workplaces and other high-capacity bicycle parking locations.

    The roof is available with Aluzinc profiled steel sheeting or laminated safety glass. The steel components can be powder coated in a selected RAL colour.

    The FalcoHoth has a modular construction with a standard bay length of 4 metres and can be extended with additional 4-metre bays. The shelter can also be configured with extended posts to accommodate the FalcoLevel Premium+ two-tier cycle parking system.

    Specification
      • Product type: Double sided cycle shelter
      • Application: Covered bicycle parking
      • Construction: Heavy-duty steel structure
      • Maximum snow load: 250 kg/m²
      • Roof options: Aluzinc profiled steel sheeting or laminated safety glass
      • Steel finish: Powder coating available
      • Standard bay length: 4000 mm
      • Overall bay width: 4240 mm
      • Overall depth: 5081 mm
      • Clear height: 2100 mm
      • Modular extension: Additional 4000 mm bays
      • Configuration: Double sided
      • Two-tier parking compatible: FalcoLevel Premium+ with extended posts
    Technical specification
    • Unique ref.falcohoth-double-sided-cycle-canopy
    • Product familyCycle shelters
    • Product groupDouble sided cycle shelters
    • TypeObject (single object)
    • Date of publishing2026-08-21
    • Edition number1
    • Width (mm)4240
    • Depth (mm)5081
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationBuilding Element Proxy
    • Uniclass 2015 CodeSL_90_10_77
    • Uniclass 2015 DescriptionShelters
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom