Publish your products
FalcoMat
FalcoMat
FalcoMat
FalcoMat
    Falco

    FalcoMat

    The FalcoMat is a highly efficient, wall-mounted bicycle parking unit, designed to save space while offering a robust and secure storage solution. Using an ingenious gas strut-assisted mechanism, this innovative system makes it effortless to mount bicycles vertically, helping you maximize the use of limited space. Simply hook the front wheel onto the FalcoMat, and the gas strut automatically raises the bicycle with minimal effort. When you're ready to retrieve the bicycle, just gently pull on the saddle, and the bike will smoothly drop down for easy unhooking. Ideal for both indoor and outdoor installations, the FalcoMat is a versatile choice for urban environments, workplaces, and residential areas.

    Key Features:

    • Space-saving vertical bicycle storage solution
    • Gas strut-assisted mechanism for effortless lifting and lowering
    • Easy wall mounting with just two bolts
    • Robust, durable construction designed for long-term use
    • Suitable for compact spaces in both indoor and outdoor locations
    Specification
    • Materials:

      • Frame: Galvanized steel
      • Coating: Powder-coated (RAL colour options available)

      Environmental Conditions:

      • Suitable for indoor and outdoor use
      • Corrosion-resistant, durable in all weather conditions
    Technical specification
    • Unique ref.falcomat
    • Product familyCycle Racks
    • Product groupCompact Cycle Parking
    • TypeObject (single object)
    • Date of publishing2024-09-23
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TitleSite Bicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit