Publish your products
FalcoScandic Bicycle Shelter
FalcoScandic Bicycle Shelter
FalcoScandic Bicycle Shelter
FalcoScandic Bicycle Shelter
FalcoScandic Bicycle Shelter
    Falco

    FalcoScandic Bicycle Shelter

    The FalcoScandic bicycle shelter is a robust and modular bicycle parking solution developed for locations with high snow loads. Its heavy-duty steel construction is designed for a maximum snow load of 200 kg/m², making the FalcoScandic particularly suitable for demanding climates.

    The shelter features a strong galvanized steel structure, an Aluzinc profiled sheet roof and safety glass wall panels as standard. Steel components can be powder coated in a standard RAL colour to complement the surrounding architecture.

    The FalcoScandic has a modular design, starting with a 4-metre bay and extendable with additional 4-metre bays. Its generous dimensions make it particularly suitable for high-capacity bicycle parking and two-tier systems such as the FalcoLevel Eco and FalcoLevel Premium+. Custom configurations are also available to meet project-specific requirements.

    Specification
      • Product type: Bicycle shelter / cycle hub
      • Application: High-capacity covered bicycle parking
      • Construction: Galvanized steel
      • Wall panels: Safety glass
      • Roof: Aluzinc profiled sheeting
      • Maximum snow load: 200 kg/m²
      • Overall dimensions of shown configuration: 6214 x 4530 x 3102 mm
      • Clear height: 2770 mm
      • Modular construction: 4000 mm start bay, extendable with 4000 mm additional bays
      • Steel finish: Hot-dip galvanized
      • Colour options: Steel components can be powder coated in a standard RAL colour
      • Two-tier parking: Suitable for FalcoLevel Eco and FalcoLevel Premium+ two-tier bicycle parking systems
      • Customisation: Project-specific configurations available
    Technical specification
    • Unique ref.falcoscandic
    • Product familyCycle shelters
    • Product groupCycle shelters
    • TypeObject (single object)
    • Date of publishing2026-08-21
    • Edition number1
    • Height (mm)3102
    • Depth (mm)4530
    Related
    • Material mainGalvanized steel
    • Material secondaryGlass
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationBuilding Element Proxy
    • Uniclass 2015 CodeSL_90_50_17
    • Uniclass 2015 DescriptionCycle storage spaces
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom