Publish your products
Ninfa 6 Stadio
Ninfa 6 Stadio
Ninfa 6 Stadio
Ninfa 6 Stadio
Ninfa 6 Stadio
Ninfa 6 Stadio
    Faraone

    Ninfa 6 Stadio

    NINFA 6 STADIO

    Robust, high-performance glass and aluminium balustrades, designed to withstand heavy loads.

    Ideal for installation in areas subject to high footfall and large crowds, such as stadiums and sports centres.

    Specification
    • Maximum safety for high-traffic areas.

      Stadiums, sports arenas, school gyms, racetracks, sports centres, partitions, barriers, and large-height glazing (up to 3 m).

      Design load class
      500 kg/m

      Compliant with the required regulatory standards

      Laboratory-tested resistance
      900 kg/m

      Actual value exceeded during rigorous testin

    Technical specification
    • Unique ref.ninfa-6-stadio
    • TypeObject (single object)
    • Date of publishing2026-09-27
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit