Publish your products
Bulb CANDLE FILAMENT LED AMBER E14 2W 2200K

Bulb CANDLE FILAMENT LED AMBER E14 2W 2200K

AMBER LED FILAMENT CANDLE BULB E14 2W 2200K
Specification
  • Reference: 17427

    Catalogue: Bombillas

    EAN: 8421776086180

    Tariff Item: 8539520000

    Clase ETIM - ETIM 9.0: EC000533

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 935923

    Series: 1745

    Diffusor material: Glass

    Diffuser finish: Amber

    Light Source Energy Class: G

    Light Source Code: 17427

    Power max.(W): 2

    Hertz: 50/60Hz

    Light source: E14

    Lumens max: 160lm

    Voltage: 220V-240V

    Colour temperature: 2200K

    Opening degrees: 100°

    Total height: 100

    Length: 36

    Depth: 36

    Total diameter: 36

    Bulb format: VELA - C35

    Additional rods included in the box: No

    Unit box per Master box: 100

    Individual box height (MM): 113

    Individual box width (MM): 39

    Length individual box (MM): 39

    Volume Box Ind. Trawl: 0.000172

    Gross weight of box Ind. Trawl: 0.0237

    PCS: 2100

    Net weight consolidated item: 0.013

Technical specification
  • Unique ref.17427_-_Bulb-CANDLE-FILAMENT-LED-AMBER-E14-2W-2200K
  • Product familyBULBS
  • Product groupE14
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.013
Classification
  • BIMobject CategoryLighting - Other
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit