Publish your products
DOMINICA Beige table lamp

DOMINICA Beige table lamp

The DOMINICA family designed by Faro Lab is inspired by the aesthetic trend that occurred in Chicago between 1900 and 1940. This beige table lamp is conceived with pure and geometric shapes in a marked industrial style but stands out for its authenticity and elegance. .
Specification
  • Reference: 20033-122

    Catalogue: Iluminación

    EAN: 8421776336049

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 2007

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 530

    Length: 240

    Depth: 386

    Base diameter: 240

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.018299

    Gross weight of box Ind. Trawl: 3.8

    Net weight consolidated item: 2.33

Technical specification
  • Unique ref.20033-122_-_DOMINICA-Beige-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Kg)2.33
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit