Publish your products
TATAWIN Black floor lamp

TATAWIN Black floor lamp

TATAWIN is a family of luminaires designed by Adolfo Abejón. The shape of the screen is reminiscent of the upper part of the characteristic houses of Tataouine, a city located in the southeast of Tunisia. This rotating arm floor lamp has a black metal structure and a shiny black glass lampshade.
Specification
  • Reference: 20336-120

    Catalogue: Iluminación

    EAN: 8421776325210

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Serie: 2047

    Body material: Steel

    Screen material: Glass

    Body finish: Satin Black

    Screen finish: Shiny Black

    Blade finish: Shiny Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1480

    Length: 300

    Depth: 474

    Base diameter: 300

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.108267

    Gross weight of box Ind. Trawl: 10.75

    Net weight consolidated item: 10.75

Technical specification
  • Unique ref.20336-120_-_TATAWIN-Black-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Weight Net (Kg)10.75
Classification
  • BIMobject CategoryLighting - Floor Mounted