Publish your products
LUANG M Black/camel table lamp

LUANG M Black/camel table lamp

LUANG M is a locally made tabletop luminaire designed by Faro Lab. The Luang luminaire collection is inspired by the art and craft of objects made from papyrus and natural fibers in Southeast Asia; in how they create volumetric objects of great poetics and formal complexity from flat elements. It has a minimalist structure that contrasts deeply with the free and organic appearance of its screen, which, having no structure and being materialized only in papyrus, is illuminated in its entirety. The screen of this model is camel in color providing organic light.
Specification
  • Reference: 23002-58

    Catalogue: Iluminación

    EAN: 8421776323995

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 2300

    Body material: Steel

    Screen material: Parchment

    Body finish: Black

    Screen finish: Camel

    Blade finish: Camel

    IP: 20

    Type: II

    Power max (W): 15

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 465

    Length: 420

    Depth: 300

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,013371

    Gross weight of box Ind. Trawl: 1,86

    Net weight consolidated item: 1,5

Technical specification
  • Unique ref.23002-58_-_LUANG-M-Black-camel-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryPaper
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit