Publish your products
STOOD Black and wood floor lamp

STOOD Black and wood floor lamp

STOOD is a collection of designer lighting created by LÚCID. This lamp combines a wooden lampshade, which gives warmth to the room, and a metal structure. The living room pedestal is perfect for providing ambient light to the living room or dining room and provides versatility to the set. It can also be a good choice for bedroom lighting.
Specification
  • Reference: 29847

    Catalogue: Iluminación

    EAN: 8421776141476

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000300

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 2984

    Screen material: Wood

    Screen finish: Cherry

    Blade finish: Cherry

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1820

    Length: 510

    Depth: 510

    Base diameter: 320

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 720

    Individual box width (MM): 565

    Length individual box (MM): 135

    Volume Box Ind. Trawl: 0.048576

    Gross weight of box Ind. Trawl: 1.21

    PCS: 16

    Net weight consolidated item: 1.1

Technical specification
  • Unique ref.29847_-_STOOD-Black-and-wood-floor-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.1
Classification
  • BIMobject CategoryLighting - Floor Mounted