Publish your products
STOOD Black and wood pendant lamp

STOOD Black and wood pendant lamp

STOOD is a collection of designer lighting created by LÚCID. This lamp to illuminate the home combines a wooden lampshade, which gives warmth to the room, and a metal structure. The hanging lamp allows the space to be filled and the lighting to be distributed evenly over the surface.
Specification
  • Reference: 29848

    Catalogue: Iluminación

    EAN: 8421776141490

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 2984

    Screen material: Wood

    Screen finish: Cherry

    Blade finish: Cherry

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 2520

    Length: 500

    Depth: 500

    Total diameter: 500

    Canopy diameter: 200

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 545

    Individual box width (MM): 93

    Length individual box (MM): 450

    Volume Box Ind. Trawl: 0.022

    Gross weight of box Ind. Trawl: 3,151

    PCS: 24

    Net weight consolidated item: 2,559

Technical specification
  • Unique ref.29848_-_STOOD-Black-and-wood-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2559
Classification
  • BIMobject CategoryLighting - Pendant