Publish your products
HAKA 300 Rattan shade pendant lamp

HAKA 300 Rattan shade pendant lamp

Rattan lampshade for hanging lamp structure with E27 socket. We recommend it to you with the HAKA family.
Specification
  • Reference: 2P0766

    Catalogue: Iluminación

    EAN: 8421776244405

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC003640

    MERCADO GLOBAL: Si

    ERP applies?: No

    Series: 2002

    Screen material: Rattan

    Screen finish: Rattan

    Blade finish: Rattan

    Total height: 230

    Length: 300

    Depth: 300

    Total diameter: 300

    Additional rods included in the box: No

    Individual box height (MM): 250

    Individual box width (MM): 320

    Length individual box (MM): 320

    Volume Box Ind. Trawl: 0.0256

    Gross weight of box Ind. Trawl: 0.417

    PCS: 0

    Net weight consolidated item: 0.3336

Technical specification
  • Unique ref.2P0766_-_HAKA-300-Rattan-shade-pendant-lamp
  • Product familyINDOOR
  • Product groupSHADES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.3336
Classification
  • BIMobject CategoryLighting - Pendant