Publish your products
MALLORCA L Brown fan

MALLORCA L Brown fan

Timeless style ceiling fan ideal for rooms from 17.6m2. Motor made of steel and plywood blades. The finish of the blades is reversible mahogany and bleached oak. It is activated using a remote control, included. It has 3 adjustable speeds. This fan is intuitive to install. It has a reverse function. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33351-110

    Catalogue: Ventilacion

    EAN: 8421776158795

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 11

    Body material: Steel

    Blade material: Plywood

    Body finish: Brown

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-120V

    Total height: 370

    Length: 1320

    Depth: 370

    Total diameter: 1320

    Canopy diameter: 130

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 15-30-56

    RPM: 100-150-205

    Additional rods included in the box: No

    Individual box height: 290

    Individual box width: 310

    Length individual box: 590

    Volume Box Ind. Trawl: 0.053041

    Gross weight of box Ind. Trawl: 7

    PCS/PALLET: 16

    Net weight consolidated item: 7,00

Technical specification
  • Unique ref.33351-110_-_MALLORCA-L-Brown-fan
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)700
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit