Publish your products
FARETTO White ceiling fan

FARETTO White ceiling fan

FARETTO White Ceiling Fan
Specification
  • Reference: 33389-110

    Catalogue: Ventilacion

    EAN: 8421776328136

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 2526

    Body material: Steel

    Blade material: PC

    Body finish: White

    IP: 20

    Type: I

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E26

    No. Bulb socket: 2

    Voltage: 100V-120V

    Total height: 500

    Total diameter: 1310

    Canopy diameter: 145

    Ceiling/light kit diameter: 280

    Engine type: AC

    No of blades: 3

    Number of speeds: 3

    W: 13-27-46

    RPM: 60-90-120

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.062186

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 10,13

Technical specification
  • Unique ref.33389-110_-_FARETTO-White-ceiling-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)1013
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit