Publish your products
WINCH FAN Brown ceiling fan

WINCH FAN Brown ceiling fan

WINCH inspired by the gas lights of the old Mediterranean fishing boats, a design fan by Farolab. WINCH is a fan with light ideal for rooms from 17.6m2. It is activated using a remote control, included. It has 3 adjustable speeds. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Suitable for inclined ceilings and to be installed directly on the ceiling.
Specification
  • Reference: 33396-110

    Catalogue: Ventilacion

    EAN: 8421776328143

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 1615

    Body material: Steel

    Blade material: MDF

    Body finish: Dark Brown

    IP: 20

    Type: I

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E26

    No. Bulb socket: 2

    Voltage: 100V-120V

    Total height: 520

    Total diameter: 1320

    Canopy diameter: 130

    Ceiling/light kit diameter: 400

    Engine type: AC

    Number of speeds: 3

    W: 15-30-60

    RPM: 90-145-190

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.067919

    Gross weight of box Ind. Trawl: 8.2

    Net weight consolidated item: 8,20

Technical specification
  • Unique ref.33396-110_-_WINCH-FAN-Brown-ceiling-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)820
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit