Publish your products
WINCH FAN Brown ceiling fan

WINCH FAN Brown ceiling fan

WINCH inspired by the gas lights of the old Mediterranean fishing boats, a design fan by Farolab. WINCH is a fan with light ideal for rooms from 17.6m2. It is activated using a remote control, included. It has 3 adjustable speeds. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Suitable for inclined ceilings and to be installed directly on the ceiling.
Specification
  • Reference: 33396

    Catalogue: Ventilacion

    EAN: 8421776081796

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 1615

    Diffusor material: Glass

    Blade material: MDF

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 520

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 130

    Ceiling/light kit diameter: 400

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 15-30-60

    RPM: 90-145-190

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 235

    Individual box width (MM): 450

    Length individual box (MM): 645

    Volume Box Ind. Trawl: 0.068967

    Gross weight of box Ind. Trawl: 8.4

    PCS: 10

    Net weight consolidated item: 6,90

Technical specification
  • Unique ref.33396_-_WINCH-FAN-Brown-ceiling-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)690
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit