Publish your products
ANDROS XXL Anodized grey fan

ANDROS XXL Anodized grey fan

Large anodized gray ceiling fan with 6 aerodynamic blades and a groundbreaking design. ANDROS is a contemporary ceiling fan, ideal for ventilation of rooms from 17.6m2. It is activated using a remote control, included. This ceiling fan with a DC motor has 6 speeds that can be regulated with a consumption of 4-6-10-15-22-35W and 30-41-53-64-74-88 revolutions per minute depending on speed. This fan has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33465

    Catalogue: Ventilacion

    EAN: 8421776079656

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: 0

    Fixing: Ceiling

    Series: 1327

    Blade material: Aluminium

    IP: 20

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Total height: 460

    Length: 2133

    Depth: 2133

    Total diameter: 2130

    Canopy diameter: 150

    Engine type: DC

    No of blades: 6

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-10-15-22-35

    RPM: 30-41-53-64-74-88

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 320

    Individual box width (MM): 305

    Length individual box (MM): 605

    Volume Box Ind. Trawl: 0.059048

    Gross weight of box Ind. Trawl: 8.4

    PCS: 16

    Net weight consolidated item: 6.888

Technical specification
  • Unique ref.33465_-_ANDROS-XXL-Anodized-grey-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)6.888
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit