Publish your products
TABARCA White fan

TABARCA White fan

Ceiling fan with light with modern lines ideal for rooms up to 17m2. The finish of the blades is white/maple and they are non-reversible. It is activated using a remote control, included. It has 3 adjustable speeds with a consumption of 23-34-50W and 125-160-200 revolutions per minute depending on speed. This fan has a reverse function. Air flow: 141.95 m3 min / 5011 CFM. This fan can be installed on sloped ceilings.
Specification
  • Reference: 33752

    Catalogue: Ventilacion

    EAN: 8421776166479

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 3385

    Diffusor material: Glass

    Blade material: Plywood

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 450

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 130

    Ceiling/light kit diameter: 220

    Related accessory: 33928

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 23-34-50

    RPM: 125-160-200

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 320

    Individual box width (MM): 300

    Length individual box (MM): 595

    Volume Box Ind. Trawl: 0.05712

    PCS: 16

    Net weight consolidated item: 5,87

Technical specification
  • Unique ref.33752_-_TABARCA-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)587
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit