Publish your products
HEY S White fan
HEY S White fan

    HEY S White fan

    HEY S is a ceiling fan designed by Faro Lab with an ultra-compact DC motor ideal for rooms smaller than 13 m². The white wooden blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This white fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings.
    Specification
    • Reference: 33824

      Catalogue: Ventilacion

      EAN: 8421776356559

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3330

      Body material: Steel

      Blade material: ABS

      Body finish: Matt White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Sea Side Suitable: 0

      Total height: 243

      Total diameter: 900

      Canopy diameter: 130

      Ceiling/light kit diameter: 145

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 4-7-10-16-21-30

      RPM: 110-162-197-238-267-300

      Additional rods included in the box: No

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 3,00

    Technical specification
    • Unique ref.33824_-_HEY-S-White-fan
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)300
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit