Publish your products
Downrod accessory dark brown 300 mm

Downrod accessory dark brown 300 mm

Extension post 30cm brown.
Specification
  • Reference: 33962

    Catalogue: Ventilacion

    EAN: 8421776091221

    Tariff Item: 8414900090

    Clase ETIM - ETIM 9.0: EC011606

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 3400

    Total height: 300

    Length: 300

    Max. Length: 300

    Depth: 21

    Total diameter: 21

    Additional rods included in the box: No

    Unit box per Master box: 10

    Individual box height (MM): 50

    Individual box width (MM): 50

    Length individual box (MM): 300

    Volume Box Ind. Trawl: 0.00075

    Gross weight of box Ind. Trawl: 0.24

    PCS: 300

    Net weight consolidated item: 0.21

Technical specification
  • Unique ref.33962_-_Downrod-accessory-dark-brown-300-mm
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.21
Classification
  • BIMobject CategoryLighting - Other