Publish your products
KHIOS XL LED Dark fan

KHIOS XL LED Dark fan

Extra long ceiling fan with light with modern lines ideal for spaces from 28m2. It is activated using a remote control, included. KHIOS has 6 speeds that can be regulated with a consumption of 16-47-70-93-116-140W and 38-56-64-70-74-77 revolutions per minute depending on speed. This fan has a reverse summer-winter function, and can be used in the coldest winter months, optimizing the efficiency of your heating.
Specification
  • Reference: 34250

    Catalogue: Ventilacion

    EAN: 8421776238213

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 3425

    Diffusor material: PC

    Blade material: Aluminium

    Diffuser finish: Opal

    Light Source Energy Class: D

    IP: 20

    Power max.(W): 30W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1700lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: >80

    Total height: 670

    Length: 3050

    Depth: 3050

    Total diameter: 3050

    Canopy diameter: 240

    Ceiling/light kit diameter: 300

    Engine type: DC

    No of blades: 6

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 16-47-70-93-116-140

    RPM: 38-56-64-70-74-77

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 300

    Individual box width (MM): 390

    Length individual box (MM): 390

    Volume Box Ind. Trawl: 0.04563

    Gross weight of box Ind. Trawl: 24.6

    PCS: 0

    Net weight consolidated item: 25,40

Technical specification
  • Unique ref.34250_-_KHIOS-XL-LED-Dark-fan
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2540
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit