Publish your products
KLIM L Black/walnut fan DC E27

KLIM L Black/walnut fan DC E27

KLIM L is a black ceiling fan with light designed by Faro Lab with ultra-compact light ideal for the ventilation of rooms from 17.6 m² to 28 m². The dark walnut blades of this ceiling fan wrap around the motor, achieving a lightweight effect. It is activated using a remote control, included. This ceiling fan has 6 adjustable speeds, a reverse function and can be installed on inclined ceilings.
Specification
  • Reference: 34276-11L

    Catalogue: Ventilacion

    EAN: 8421776356887

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3429

    Body material: Steel

    Blade material: Wood

    Body finish: Matt Black

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17485

    Voltage: 220V-240V

    Sea Side Suitable: 0

    Total height: 408

    Total diameter: 1500

    Canopy diameter: 130

    Ceiling/light kit diameter: 170

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 5-7-11-17-24-35

    RPM: 67-88-106-122-140-159

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 5.525

    Net weight consolidated item: 4.3

Technical specification
  • Unique ref.34276-11L_-_KLIM-L-Black-walnut-fan-DC-E27
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)4.3
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation