Publish your products
SAIPAN Black/rattan pendant lamp

SAIPAN Black/rattan pendant lamp

SAIPAN is a Mediterranean style pendant luminaire. The light is projected through the rattan of the lampshade, creating a beautiful effect. It is ideal for bedrooms and living rooms.
Specification
  • Reference: 65134-76

    Catalogue: Iluminación

    EAN: 8421776245174

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 2004

    Screen material: Rattan

    Screen finish: Rattan

    Blade finish: Rattan

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17426

    Voltage: 100V-240V

    Total height: 2170

    Length: 225

    Depth: 225

    Total diameter: 225

    Canopy diameter: 110

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,012672

    Gross weight of box Ind. Trawl: 0.53

    PCS: 0

    Net weight consolidated item: 0.424

Technical specification
  • Unique ref.65134-76_-_SAIPAN-Black-rattan-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.424
Classification
  • BIMobject CategoryLighting - Pendant