Publish your products
CONFETTI 300 pendant lamp recycled marmoreal ø30cm

CONFETTI 300 pendant lamp recycled marmoreal ø30cm

CONFETTI is a collection of hanging lamps designed by Nutcreatives for those who care about the environment. Its screen contains recycled plastic from bottle caps, and its production is local, carried out in Valencia. A solution for modern and committed interior lighting. The screen takes center stage and complements the light bulb, which is ideally visible. Also available with diameter 45cm.
Specification
  • Reference: 68600-50

    Catalogue: Iluminación

    EAN: 8421776229655

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 6860

    Screen material: Recycled PET

    Screen finish: White & Black

    Blade finish: White & Black

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Sea Sied Suitable: 0

    Total height: 1410

    Depth: 300

    Total diameter: 300

    Canopy diameter: 70

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 1.12

    PCS: 0

    Net weight consolidated item: 1.008

Technical specification
  • Unique ref.68600-50_-_CONFETTI-300-pendant-lamp-recycled-marmoreal-30cm
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.008
Classification
  • BIMobject CategoryLighting - Pendant