Publish your products
GARTEN-4 Black stake lamp

GARTEN-4 Black stake lamp

Adjustable stake for terrace and garden made of heat-resistant ABS.
Specification
  • Reference: 73111

    Catalogue: Iluminación

    EAN: 8421776731110

    Tariff Item: 9405114090

    Clase ETIM - ETIM 9.0: EC000301

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Floor

    Series: 221

    IP: 54

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27 PAR38

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17400

    Voltage: 100V-240V

    Total height: 437

    Length: 127

    Depth: 75

    Additional rods included in the box: No

    Unit box per Master box: 12

    Individual box height (MM): 440

    Individual box width (MM): 90

    Length individual box (MM): 80

    Volume Box Ind. Trawl: 0.003168

    Gross weight of box Ind. Trawl: 0.55

    PCS: 168

    Net weight consolidated item: 0.4675

Technical specification
  • Unique ref.73111_-_GARTEN-4-Black-stake-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.4675
Classification
  • BIMobject CategoryLighting - Surface Mounted