Publish your products
CAST 300 Dark grey beacon lamp

CAST 300 Dark grey beacon lamp

CAST is a beacon made of cement. It emits a warm and symmetrical light. It has IP65 which gives it high protection against rain and solid bodies. Perfect for decorative lighting in gardens and terraces. 30cm version.
Specification
  • Reference: 74155-110

    Catalogue: Iluminación

    EAN: 8421776416406

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Floor

    Serie: 7415

    Body material: Concrete

    Body finish: Dark Grey

    Light Source Energy Class: G

    IP: 65

    Type: I

    IK: 06

    Power max (W): 10

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    Lumens max: 550lm

    Voltage: 110V

    Colour temperature (K): 3000K

    CRI: >80

    Total height: 305

    Length: 150

    Depth: 130

    Additional rods included in the box: No

    Individual box height: 200

    Individual box width: 210

    Length individual box: 370

    Gross weight of box Ind. Trawl: 8,2

    PCS/PALLET: 60

    Net weight consolidated item: 7,5

Technical specification
  • Unique ref.74155-110_-_CAST-300-Dark-grey-beacon-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainConcrete
  • Weight Net (Kg)75
Classification
  • BIMobject CategoryLighting - Outside