Publish your products
GROP 2000 Dark grey pole lamp

GROP 2000 Dark grey pole lamp

GROP is a series for outdoor lighting with minimalist lines, which incorporates LED technology. The street lamp has a height of 2 meters. The lighting source is integrated 27W 3000K LED. This beacon is ideal for illuminating the garden.
Specification
  • Reference: 75602

    Catalogue: Iluminación

    EAN: 8421776116504

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000062

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1167299

    Fixing: Floor

    Series: 7560

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: E

    Light Source Code: L00246

    IP: 54

    Power max.(W): 27

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1300lm

    Voltage: 100V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 2000

    Length: 120

    Depth: 80

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 150

    Individual box width (MM): 150

    Length individual box (MM): 2020

    Volume Box Ind. Trawl: 0.04545

    Gross weight of box Ind. Trawl: 7.2

    PCS: 36

    Net weight consolidated item: 5.76

Technical specification
  • Unique ref.75602_-_GROP-2000-Dark-grey-pole-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)5.76
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit