Publish your products
DRIVER 5-38W 300-1050mA DC 10-54V DALI

DRIVER 5-38W 300-1050mA DC 10-54V DALI

DRIVER 5-38W 300-1050mA DC 10-54V DALI
Specification
  • Reference: 98310536

    Catalogue: Architectural

    EAN: 8421776188266

    Tariff Item: 8504108090

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 1120

    IP: 20

    Power max.(W): 38W

    Hertz: 50/60Hz

    Maximum driver info: 1050mA CC

    Voltage: 220V-240V

    Total height: 30.1

    Length: 146.5

    Depth: 43.2

    Additional rods included in the box: No

    Individual box height (MM): 31

    Individual box width (MM): 44

    Length individual box (MM): 147

    Volume Box Ind. Trawl: 0.000201

    Gross weight of box Ind. Trawl: 0.14

    PCS: 3750

    Net weight consolidated item: 0,14

Technical specification
  • Unique ref.98310536_-_DRIVER-5-38W-300-1050mA-DC-10-54V-DALI
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)14
Classification
  • BIMobject CategoryLighting - Other