Publish your products
DRIVER 3-38W 300-1050mA DC10-54V Casambi

DRIVER 3-38W 300-1050mA DC10-54V Casambi

DRIVER 3-38W 300-1050mA DC10-54V Casambi
Specification
  • Reference: 98310538

    Catalogue: Architectural

    EAN: 8421776188280

    Tariff Item: 8504108090

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 1120

    IP: 20

    Power max.(W): 38W

    Hertz: 50/60Hz

    Maximum driver info: 1050mA CC

    Voltage: 220V-240V

    Total height: 30

    Length: 146.5

    Depth: 44

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.000193

    Gross weight of box Ind. Trawl: 0.139

    PCS: 0

    Net weight consolidated item: 0,14

Technical specification
  • Unique ref.98310538_-_DRIVER-3-38W-300-1050mA-DC10-54V-Casambi
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)14
Classification
  • BIMobject CategoryLighting - Other