Publish your products
Febco Pre-Engineered Flood Protection Valve Station - PVS-7000
Febco Pre-Engineered Flood Protection Valve Station - PVS-7000
    Febco

    Febco Pre-Engineered Flood Protection Valve Station - PVS-7000

    To meet exacting application requirements, FEBCO PVS-7000 Pre-Engineered Flood Protection Valve Station with SentryPlus Alert® technology delivers a single solution for backflow prevention to protect against costly flooding caused by high-volume relief valve discharge. This configured water flow control system is assembled from proven and reliable components: Watts Series LFF113FP automatic control valve, a FEBCO industry-leading, high-performance Reduced Pressure Zone backflow preventer, and SentryPlus Alert technology.

    Flood protection against property damage is engineered through the control valve, regulating flow by hydraulic actuator, and the RPZ backflow preventer equipped with a flood sensor on the relief valve. The relay box provides power to the Solenoid bypass valve mounted on the control valve and to the activation module attached to the flood sensor. This drop-in valve station is factory preassembled and tested, ensuring quality and flow performance for critical building demands.

    Designed for use with building management systems, the control valve curtails water supply during potential flood conditions and features a reverse flow design for failsafe operation and a control valve switch that indicates closure.

    SentryPlus Alert technology detects abnormal relief valve discharge and, through the relay box, energizes the Solenoid bypass to close the control valve. The technology also includes a time delay to prevent false alarms from intermittent or nuisance discharge as well as an option for cellular network connectivity to generate alerts wirelessly for swift response.

    Specification
    • Features

      • Includes high-performance backflow preventer (FEBCO LF860) and ACV (LFF113FP)
      • Provides automated flood protection to avoid costly water damage
      • Continuously monitors for potential flood condition
      • Automatically shuts off water supply to the backflow preventer
      • Minimizes the need for off-hour maintenance personnel through SentryPlus Alert technology, seamlessly integrating with building management systems
      • Provides real-time, multichannel alerts (email, phone call, text) through optional cellular network connectivity (Cellular Gateway required; sold separately)
    Technical specification
    • Unique ref.flood-protection-valve-station-pvs-7000
    • Product familyPlumbing & Flow Control Solutions
    • Product groupAutomatic Control Valves
    • TypeObject (single object)
    • Date of publishing2025-11-24
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_40_16
    • Uniclass 2015 DescriptionControl valves
    • CSI MasterFormat 2014 Code23 09 13.33
    • CSI MasterFormat 2014 TitleControl Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit