Publish your products
Lead Free* MasterSeries In-Line Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2-1/2 - 10 IN Sizes - LF860-FS Large
Lead Free* MasterSeries In-Line Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2-1/2 - 10 IN Sizes - LF860-FS Large
Lead Free* MasterSeries In-Line Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2-1/2 - 10 IN Sizes - LF860-FS Large
Lead Free* MasterSeries In-Line Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2-1/2 - 10 IN Sizes - LF860-FS Large
    Febco

    Lead Free* MasterSeries In-Line Reduced Pressure Zone Assembly Backflow Preventers with Flood Sensor - Large Diameter 2-1/2 - 10 IN Sizes - LF860-FS Large

    MasterSeries LF860-FS Large Lead Free* reduced pressure zone assembly backflow preventers help protect against high hazard (toxic) fluids in water services to industrial installations and applications.

    Improved with a stainless-steel relief valve seat, this rugged assembly yields greater dependability and extended valve life. Available with OSY shutoff valves. Maximum working pressure is 175 psi (12.1 bar).

    The ductile iron body is fused with ArmorTek™ coating technology to resist corrosion due to microbial induced corrosion (MIC) or exposed metal substrate.

    This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specification
    • Features

      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Advanced ArmorTek coating technology with built-in electrochemical corrosion inhibitor and microbial inhibitor to resist corrosion of internal parts
      • Stainless-steel relief valve seat and stainless-steel check components for maximum performance and durability
      • Highly suitable for potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
      • Potable water protection against cross-connection contamination of high hazard (toxic) fluids in water services
      • Integrated sensor on relief valve for flood detection
    Technical specification
    • Unique ref.LF860-FS-Large
    • Product familyBackflow Prevention
    • Product groupReduced Pressure Zone Assemblies
    • TypeObject (single object)
    • Date of publishing2022-12-21
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit