Publish your products
Lead Free* MasterSeries N & Z Pattern Reduced Pressure Zone Assemblies - Large Diameter - LF880V
Febco

Lead Free* MasterSeries N & Z Pattern Reduced Pressure Zone Assemblies - Large Diameter - LF880V

MasterSeries LF880V Lead Free* reduced pressure zone assemblies are used to protect against high hazard (toxic) fluids in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. They are also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection.This assembly consists of a fused epoxy coated ductile iron body using ArmorTek coating technology for advanced corrosion resistance. Available with NRS or OSY shutoff valves. Maximum working pressure: 175psi (12.1 bar).

The coating on this backflow assembly uses ArmorTek™ technology to resist corrosion due to microbial induced corrosion (MIC) or exposed metal substrate.

Specification
  • Features

    • Utilizes advanced ArmorTek coating technology to resist corrosion of internals
    • The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
    • Inline serviceable assembly requires no special tools
    • Used in industrial plants, hospitals, morgues, mortuaries, chemical plants, irrigation systems, boiler feed, water lines, and other installations
    • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
    • Protects potable water against cross-connection contamination of high hazard (toxic) fluids in water services

    Outlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN

    Inlet Shutoff Valve Type

    • No Shutoff Valve
    • Non Rising Stem Gate Valve
    • Outside Stem And Yoke Gate Valve

    Inlet Connection Size

    • 1/2 IN
    • 3/4 IN
    • 1 IN
    • 1 1/4 IN
    • 1 1/2 IN
    • 2 IN



Technical specification
  • Unique ref.lf880V
  • Product familyBackflow Prevention
  • Product groupDouble Check Valve Assemblies
  • TypeObject (single object)
  • Date of publishing2019-12-03
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit