Publish your products
Costa chair
Costa chair
Costa chair
Costa chair
Costa chair
Costa chair
Costa chair
Costa chair
    Fermob

    Costa chair

    The perfect combination of elegance and comfort! The Costa chair, which combines a tubular aluminium frame and an OTF seat, is very easy to stack and extraordinarily light: just 2.8 kg!
    Specification
    • Aluminium frame. Seat and backrest in tearproof Outdoor Technical Fabric (Polyester coated with PVC), simple or double weave. Very High Protection Treatment for outdoor use. Anti-UV powder coating.
    Technical specification
    • Unique ref.costa_chair
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2014-01-01
    • Edition number1
    • Height (mm)875
    • Width (mm)510
    • Depth (mm)538
    Related
    • Material mainAluminium
    • Material secondaryNylon
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit