Publish your products
SecurShield HD Composite RapidLock Polyiso Insulation
SecurShield HD Composite RapidLock Polyiso Insulation
SecurShield HD Composite RapidLock Polyiso Insulation

    SecurShield HD Composite RapidLock Polyiso Insulation

    Carlisle's SecurShield HD Composite RapidLock combines the revolutionary membrane attachment method of RapidLock and the incredible performance of SecurShield HD Composite. RapidLock is a hook and loop attachment system powered by VELCRO® Brand Securable Solutions. Carlisle’s insulation boards act as the hook while the FleeceBACK®membranes act as the loop, creating the industry’s first adhesive-less, fully adhered attachment system. RapidLock provides a fully adhered roofing system without VOCs or installation temperature restrictions. Carlisle's SecurShield HD Composite RapidLock Polyiso is a rigid roof insulation panel composed of a top layer of high-density, closed-cell foam, and a bottom layer of 20 psi closed-cell foam. Both layers are laminated to a premium-performance, coated glass mat facer (CGF).

    Features and Benefits

    • SecurShield HD Composite RapidLock is produced on-line, creating a single-component solution that eliminates the need for cover boards, reduces inter-ply adhesives, and saves labor 
    • Allows for adhesive-less roofing system 
    • Superior wind uplift performance: Achieves an FM 1-90 approval rating with only 6 fasteners 
    • Exceptional protection against hail, rooftop traffic, mold, and moisture

    Specification
    • Panel Characteristics

      • Panel Sizes: 47.5" x 95.5" (1206 mm x 2425 mm) and 47.5" x 47.5" (1206 mm x 1206 mm) 
      • Panel Thickness: 2.0" to 4.0" in .5" increments

      Code and Compliances 

      • Cover Board – SecurShield HD: ASTM C1289 Type II, Class 4, Grade 1 (109 psi max) 
      • Base Insulation – SecurShield: ASTM C1289 Type II, Class 2, Grade 2 (20 psi) 
      • International Building Code (IBC) Chapter 26 
      • UL Standard 790, 263, and 1256: Component of Class A Roof Systems (refer to UL Roof Materials' System Directory) 
      • FM Standards 4450/4470: Class 1 approval for steel roof-deck constructions (refer to FM RoofNav) 
      • Cover Board – SecurShield HD: CAN/ULC S704, Type 3, Class 2 
      • Base Insulation – SecurShield: CAN/ULC S704 Type 2, Class 2 
      • Florida Building Code Approval

      Carlisle SynTec Systems’ focus has always been innovation – Innovation to solve problems, improve performance, reduce labor, and above all, improve sustainability. Carlisle is committed to driving sustainable and efficient processes in the design and manufacturing of our products. 

      • Highest R-value per inch providing maximum energy savings and CO2emissions avoidance 
      • PIMA Quality MarkCM Certification Program participant for Long-Term Thermal R-values (LTTR) 
      • Carlisle Polyiso Roof Insulation and HD Cover Board EPDs available 
      • Contributes to LEED® and Green Globes certification requirements 
      • End-of-life jobsite disposal options are available for reuse/repurposing 
      • HFC- and HCFC-free formulation
    Technical specification
    • Unique ref.securshield-hd-composite-rapidlock-polyiso-insulation
    • Product familyRoofing-Products
    • Product groupInsulation
    • TypeObject (single object)
    • Date of publishing2026-08-27
    • Edition number1
    Related
    • Material mainPolyisocyanurate PIR
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • IFC classificationRoof
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • Uniclass 2015 CodePr_25_31_28_65
    • Uniclass 2015 DescriptionPolyisocyanurate (PIR) foam insulation
    • CSI MasterFormat 2014 Code07 21 13.13
    • CSI MasterFormat 2014 TitleFoam Board Insulation
    • OmniClass Number23-13 25 19 11
    • OmniClass TitleSlab and Board Thermal Insulation

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States