Publish your products
Finnfoam board exterior wall, thermal insulation
Finnfoam

Finnfoam board exterior wall, thermal insulation

Finnfoam is an exceptionally diverse thermal insulation material. The same, regular insulation boards are suitable for numerous applications and purposes – from ground frost protection to foundations, sub-floors, roofs, walls, etc.
  • Normal board 600x2,500 mm = 1.50 m2
  • Renovation board:600x2,600 mm = 1.56 m2
  • Special lengths available upon order.
  • Useful dimensions of half-interfitting boards: 585x2,485 mm = 1.45 m
  • Thickness options: 20 mm–120 mm
  • Fire classification: F
  • Material: Extrusion-compressed polystrene
  • Cell structure: Closed, does not absorb water
Technical specification
  • Unique ref.US04
  • Product familyFinnfoam
  • Product groupInsulation
  • TypeObject (single object)
  • Date of publishing2013-06-03
  • Edition number1
Related
  • Material mainFirm Foam
  • Material secondaryInsulation
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationBuilding Element Proxy
  • UNSPSC nameInsulation
  • UNSPSC code3014
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit