This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Formica® High Pressure Laminate

Unique ref.: formica-laminate
Brand: Formica Group North America
Product family: Formica® Laminate
Product group: Formica® Laminate by Formica Group
Date of publishing: 2018-04-01
Edition number: 1
Type: Building Material
Download (32)

Formica® Laminate by Formica Group - The original high pressure Laminate

Formica® Brand Laminate offers a broader range of looks than ever before. Transform spaces with our modern laminates that are as beautiful as they are durable. Mix and match solids, graphic patterns and finishes. Achieve the look you want for any design challenge or budget.


Material main: Laminate
Material secondary: Laminate
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Material
CSI MasterFormat 2014 Code: 06 00 00
CSI MasterFormat 2014 Title: Wood, Plastics, and Composites
OmniClass Number: 23-21 19 00
OmniClass Title: Casework
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application countertops, table tops, interior finish, furniture etc
Applied Finish various
Bursting Strength na
Certified Wood FSC Contolled Wood ; Mix Credt Made to Order
Colour various
Depth 0.027 ; 0.035 in
Height 36 ; 48 ; 60 mm
Length 96 ; 120 ; 144 in
Mass Per Unit Area .187 | .252
Material High PressureLaminate
Post-Consumer Recycled 11 %
Pre-Consumer Recycled 0
Rapidly Renewable Materials 0
Recyclable 0
Reflectance various dependent on color
Salvaged, Reused, Or Refurbished no
Standards http://www.formica.com/en/us/products/formica-laminate#swatchesTab
Sustainability Website URL http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Thickness 0.022 ; 0.035 ; 0.044 in
Unit Size various
Vapour Permeability na
VOCs And Formaldehyde Greenguard Gold
Width 30 ; 36 ; 48 ; 60 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 96 ; 120 ; 144 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour various
Material High PressureLaminate

BIMobject®