We are using cookies to provide our services

By using our services you agree to our use of cookies

Formica® Compact by Formica Group

Unique ref.: formica-compact
Brand: Formica Group North America
Product family: Formica® Specialty Surfacing
Product group: Formica® Compact™ by Formica Group
Date of publishing: 2018-04-01
Edition number: 1
Type: Object (single object)
Download (32)

Formica® Compact by Formica Group - Structural Interior Lamintes by FORMICA GROUP

Versatile, practical and beautiful, Compact is a structural, two-sided laminate that provides endless creative possibilities for fixtures and furniture in commercial, institutional & hospitality settings that stand up to heat and humidity. Pair it with Chemtop®2 Chemical Resistant Laminate to get your toughest projects in top working order.


Material main: Laminate
Material secondary: Laminate
Designed in: United States
Manufactured in: United States

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Material
CSI MasterFormat 2014 Code: 06 00 00
CSI MasterFormat 2014 Title: Wood, Plastics, and Composites
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Canada
  • Mexico
  • Puerto Rico
  • United States

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application Lockers, partitions, wall panels, countertops, table tops
Applied Finish Matte-58 and Crystal-42
Bursting Strength na
Certified Wood FSC Contollled Wood ; Made to Order Mix Credit
Color various
Depth 0.125 ; 0.25 ; 0.5 ; 0.75 ; 1
Height 48 ; 60
Length 96 ; 120 ; 144
Mass per unit Area 1.0 ; 2.0 ; 4.0 ; 6.0 ; 8.0 in.
Material High Pressure Laminate
Post-Consumer Recycled 0
Pre-Consumer Recycled 12 %
Rapidly Renewable Materials 0
Recyclable 0
Reflectance various dependent on color
Salvaged, reused, or refurbished n0
Standards, Certification, and Documentation http://www.formica.com/en/us/products/formica-compact#swatchesTab
Sustainability Website URL http://www.formica.com/en/us/landing-pages/sustainability-2017/sustainability17
Thickness 0.125 ; 0.25 ; 0.5 ; 0.75 ; 1
Unit Size various
Vapor Permeation na
VOCs and Formaldehyde Greenguard Gold
Width 48 ; 60

All BIM objects are real products from real manufacturers confirmed and approved