Publish your products
FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail
FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail
FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail

    FHC Aspire Glass Entrance Door 4" Top 4" Bottom Door Rail

    2.3 out of 5 stars2.3(6 reviews)
    • Award Winning U-Factors as Low as 0.37
    • Compatible with all High-Solar and Thermal Efficient Glass Types
    • Designed for Use with Bird Safe Glass
    • NFRC Rated and California Title 24 Compliant
    • Supports 1” Insulating Glazing
    • Elite Door That Looks As Great As it Performs
    • Next Level Thermal Efficiency Provided by Thermally Broken Door Rails and Vertical Door Stiles. Utilizes Polyamide Strut Thermal Barriers Between the Inside and Outside Aluminum Extrusion Members
    • Door Handle Hardware Connects Directly to the Glass, Producing a Heavy Glass Door Appearance. Enabled by Specialized Through Glass Hole Spacers That Create a Durable Seal Between the Insulating Glass Lites With a P.I.B. Primary Seal and Silicone Secondary Seal
    • Very Narrow Width Vertical Door Stiles Complete the Heavy Glass Door Look. Stiles Utilize Our Patent Pending Clamping Mechanism and Unitizing Gaskets, for Fast Installations and Long-Term Durability
    • Rugged Stainless-Steel Corner Joinery Will Maintain Door Integrity in High Traffic Applications
    • Door Rails and Stiles are Available in Standard and Custom Clad Finishes
    • Aspire Door Rails Feature Our Unitizing Gasket and Clamping Force Control Mechanism that Protects the Insulating Glass Edge Seal
    • PAS (Pivot Alignment System) in Both Top and Bottom Door Rails Make Installation and Alignment Easy
    • Door System Can be Configured to Center or Offset Pivot for Compatibility with Any Storefront Entrance System
    • Integrated Air and Water Infiltration Management
    Technical specification
    • Unique ref.fhc-aspire-glass-entrance-door-4-top-4-bottom-door-rail
    • Product familyArchitectural Hardware
    • Product groupAspire Insulated Glass Entrance Door
    • TypeObject (single object)
    • Date of publishing2024-05-17
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryDoors - Glazed
    • IFC classificationDoor
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States