Publish your products
Insulated, Bi-Parting Cold Storage Door

Insulated, Bi-Parting Cold Storage Door

The Bi-Parting Slide is a perfect fit for all types of cold storage coolers, freezers, warehouse and distribution centers when space is limited in back rooms, aisles or when excessive in-and-out traffic is expected. Bi-Parting doors are especially useful in areas where forklift traffic is expected.
The Bi-Parting door’s “down-and-in” motion completely seals the perimeter between the panel, casing frame, and floor. The panel sub-frame is extruded from aircraft grade aluminum and is reinforced by steel corner brackets for increased panel integrity. Clad with USDA approved face sheets, back-up blocking is used at all handle and lock attachment points. The panel structure is foamed-in-place with at least 4” of polyurethane insulation. All freezer doors are equipped with a full perimeter heater cable in both the door panel and casings.
  • Manual or automated operation
  • Visually pleasing
  • Closed hood design
  • Large diameter wheels
  • “Down and in” motion for a tight seal
  • Heavy-duty extruded aluminum sub-frame
  • Steel corner reinforcements
  • Foamed-in-place insulation
  • Bottom guide system eliminates stay rollers
  • Polycarbonate snubber with steel catch-hook
  • Adjustable bottom sweep
Specification
  • rank Door Company's DropTrac is constructed of heavy duty aircraft grade aluminum extrusions. Unique design advantages balance hygiene, style and performance in a package that can sustain years of use under the toughest conditions. Discover the DropTrac difference.

    • A closed hood design protects the system's elements from corrosive environmental conditions
    • Our closed hood design is visually pleasing and hides the chain and sprockets on a power-operated door
    • Our track is hygienic because there are no areas where water and bacteria can collect during washdown
    • Twin trolley assemblies distribute load for maximum stability
    • Trolleys feature large diameter wheels and sealed stainless steel bearings for smooth operation
    • "Down and In" to close maximizes seal. "Up and Out" to open minimizes gasket wear and tear
Technical specification
  • Unique ref.frankdoor-bpsd
  • Product familyCold Storage Doors
  • Product groupBi-Parting Doors
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 37 11
  • OmniClass TitleCold Storage Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States