Publish your products
Single Swing (Energy Saver) Cold Storage Door

Single Swing (Energy Saver) Cold Storage Door

4.5 out of 5 stars4.5(11 reviews)

The FRANK Energy Saver Door is used for personnel and hand truck traffic in buildings where environmental control is essential. Suitable for coolers, freezers and environmental test chambers. The design incorporates a 2"" thick foamed-in-place exterior overlap with a low profile interior. The hardware package further enhances the insulating qualities by mechanically compressing the gasket. This design has unlimited applications.

Specification
  • Standard Features

    Panel

    • No Wood Construction
    • 24 Gauge Metal Skins
    • .040 Embossed Aluminum Skins
    • Robust Extruded Aluminum Sub-frame


    Insulation

    • At Least 4” Thick, R32 Foamed In Place Polyurethane
    • Panel Mounted Gasket


    Hardware

    • Bullet Hinge
    • Rotary Compression Latch
    • Cylinder Lock
    • Integrated Inside Release
    • Available with No Exterior Hardware


    Side Casings and Header

    • Insulated Extruded Aluminum
    • Sweep Bottom or High Sill


    Freezer Doors

    • Three Sided Heat in the Frame
    • Heat Radiating Bottom Door Pan
    • Door Panel Heat
    • Protected Heat Chase
    • U.L. Listed Heaters
Technical specification
  • Unique ref.frankdoor-ess1
  • Product familyCold Storage Doors
  • Product groupSwing Doors
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 37 11
  • OmniClass TitleCold Storage Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States