Publish your products
Horizontal Slide Cold Storage Door

Horizontal Slide Cold Storage Door

4.2 out of 5 stars4.2(13 reviews)
The FRANK Single Horizontal Slide Door is used for personnel and material handling traffic. Useful where space restricts the use of swing doors or when installation space is only available on one side of the door opening. Suitable for interior applications in coolers, freezers and food processing facilities. Especially useful in areas where forklifts and pallet jacks operate. If being used outdoors, please inform the factory so the proper modifications can be made.
Standard Features

Panel
  • No Wood Construction
  • 24 Gauge Metal Skins
  • .040 Embossed Aluminum Skins
  • Extruded Aluminum Inner Frame
  • Internal Steel Corner Brackets
  • U.L. Listed

Insulation
  • At least 4” Thick, R32 Foamed In Place Polyurethane
  • Dual Blade Panel Mounted Santoprene Gaskets
  • Adjustable Bottom Door Sweep

Drop Trac System (Patent Pending)
  • Heavy Duty, Aircraft Grade Extruded Aluminum
  • Twin Trolley Design
  • Large Diameter HDPE Wheels
  • Stainless Steel Bushings and Bearings
  • “Down and In” To Close For a Positive Seal

Side Casings and Header
  • Insulated Extruded Aluminum
  • Sweep Bottom or High Sill

Bottom Door Guide System
  • Eliminates Stay Rollers
  • Low Profile
  • HDPE Guide Block with Panel Mounted Guide Rail
  • Leading Edge Hook and Snubber

Handles
  • Stainless Steel / Polymer Exterior Pull Handles
  • Recessed Interior Pull Handle

Freezer Doors
  • Three Sided Heat In the Frame
  • Self Regulating Heated Door Panel
  • Protected Heat Chase
  • U.L. Listed Heaters

Bottom Door Guide System (Electric Option Only)
  • Eliminates Stay Rollers
  • Low Profile
  • HDPE Guide Block with Panel Mounted Guide Rail
  • Leading Edge Hook and Snubber

TS727 Power Operator (Electric Option Only)
  • Microprocessor Control System
  • Activators
  • 2 Pull Switches
Specification
  • Frank Door Company's DropTrac is constructed of heavy duty aircraft grade aluminum extrusions. Unique design advantages balance hygiene, style and performance in a package that can sustain years of use under the toughest conditions. Discover the DropTrac difference.

    • A closed hood design protects the system's elements from corrosive environmental conditions
    • Our closed hood design is visually pleasing and hides the chain and sprockets on a power-operated door
    • Our track is hygienic because there are no areas where water and bacteria can collect during washdown
    • Twin trolley assemblies distribute load for maximum stability
    • Trolleys feature large diameter wheels and sealed stainless steel bearings for smooth operation
    • "Down and In" to close maximizes seal. "Up and Out" to open minimizes gasket wear and tear
Technical specification
  • Unique ref.frankdoor-shms
  • Product familyCold Storage Doors
  • Product groupSliding Doors
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • Uniclass 2015 CodeSs_25_30_20_77
  • Uniclass 2015 DescriptionSliding doorset systems
  • CSI MasterFormat 2014 Code08 16 73
  • CSI MasterFormat 2014 TitleSliding Composite Doors
  • OmniClass Number23-17 11 19 13
  • OmniClass TitleSliding Composite Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States