Publish your products
Sectional Overhead Cold Storage Door

Sectional Overhead Cold Storage Door

The FRANK Manual Sectional Overhead Door is used where there is minimum side room and head room or when several door openings are in close proximity, such as on warehouse loading docks.
Suitable for interior and exterior applications in coolers, freezers and industrial buildings. Available in standard lift or high lift, depending on the amount of clearance.
The FRANK Electric Sectional Overhead Door is used where power operated openings and closings are important and there is minimum side room and head room or when several door openings are in close proximity, such as on warehouse loading docks. Suitable for interior and exterior applications in coolers, freezers and industrial buildings.
Available in standard lift or high lift, depending on the amount of clearance.



Specification
  • Standard Features

    Panel

    • No Wood Construction
    • 24 Gauge Metal
    • Extruded Aluminum Inner Frame
    • .040 Embossed Aluminum Skins
    • Internal Steel Corner Brackets


    Insulation

    • At Least 4” Thick, R32 Foamed In Place Polyurethane
    • Bulb Style Casing Mounted Gasket
    • Adjustable Bottom Door Sweep


    Track System

    • 12 Gauge Galvanized Steel J Track with 3” Wheels
    • Heavy Duty Hardware


    Side Casings and Header

    • Insulated Extruded Aluminum
    • Torsion Spring Counter Balance System


    Handles

    • Stainless Steel / Polymer Exterior Pull Handles
    • Recessed Interior Pull Handle


    Freezer Doors

    • Three Sided Heat in the Frame
    • Self Regulating Heated Door Panel
    • Protected Heat Chase U.L. Listed Heater


    TS727 Power Operator (Electric Option Only)

    • Microprocessor Control System
    • Activators
    • 2 Pull Switches
Technical specification
  • Unique ref.frankdoor-som
  • Product familySectional Overhead Doors
  • Product groupOverhead Door
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodeSs_25_30_20_76
  • Uniclass 2015 DescriptionSectional overhead doorset systems
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States