Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
genericmaterials/products/86ea1c1b-5df6-442b-903b-f290d4e4c87f
Home
Categories
Building Materials
Insulation
Insulation 60mm Glass Wool Density 30kg/m3
Available in United States
Generic Building Materials
Follow
Insulation 60mm Glass Wool Density 30kg/m3
Insulation 60mm
Download
Technical specification
Technical specification
Unique ref.
Insulation_60mm_Glass_Wool_Density_30kg-m3
Product family
Materials
Product group
Building materials
Type
Building Material
Date of publishing
2016-01-01
Edition number
1
Depth (mm)
60
Classification
Classification
BIMobject Category
Building Materials - Insulation
Similar products
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download
Advanced Architectural Products
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Advanced Architectural Products
GreenGirt CMH Delta™Adjustable continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Owens Corning
FOAMULAR® NGX™ F-250-1x48x96-Square Edge
Download
Advanced Architectural Products
GreenGirt Steel™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Generic Building Materials
Mineral Wool, 220mm
Download