Publish your products
Roofing, EPDM Membrane, Black, 2.3mm

Roofing, EPDM Membrane, Black, 2.3mm

EPDM is an extremely durable synthetic rubber roofing membrane  (ethylene propylene diene terpolymer) widely used in low-slope buildings worldwide. Its two primary ingredients, ethylene and propylene, are derived from oil and natural gas. EPDM can be installed either fully adhered, mechanically attached or ballasted, with the seams of the roofing system sealed with liquid adhesives or specially formulated tape. EPDM is available in both black and white. 

Technical specification
  • Unique ref.EPDM_black_2
  • Product familyMaterials
  • Product groupBuilding materials
  • TypeBuilding Material
  • Date of publishing2016-01-01
  • Edition number1
  • Depth (mm)2.3
Related
  • Material mainRubber
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodePr_80_77_76_25
  • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) rubber insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 39 31 11 21
  • OmniClass TitleEthylene Propylene Diene Monomer (EPDM) Single Layer Roof Membranes
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit